IESNA:LM-63-2002
[TEST]P1644782
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6B-727-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 189W 70CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (96) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.58A 189.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18283.3
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 189.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1992.4 1954.9 1853.1 1758.5 1722.8 1733.5 1776.4 1904.9 2133.4 2478.0 2958.2 3554.5 4074.1 4573.9 5038.1 5557.7 
6111.1 6671.7 7367.9 8037.4 8535.5 8892.6 9169.3 9224.7 8728.4 7626.8 5848.7 2938.6 1026.5 351.7 200.0 135.7 80.3 
37.5 0.0 0.0 0.0 
1992.4 1951.3 1854.9 1760.3 1721.0 1731.7 1774.6 1896.0 2110.2 2469.1 2952.9 3517.0 4075.8 4590.0 5050.6 5570.1 
6134.3 6707.4 7410.8 8083.9 8578.4 8933.7 9226.5 9247.9 8799.8 7707.2 5907.6 2979.7 1067.6 371.3 212.5 146.4 87.5 
42.8 0.0 0.0 0.0 
1992.4 1951.3 1865.6 1776.4 1737.1 1747.8 1785.3 1885.3 2081.7 2403.0 2851.1 3397.4 3963.4 4466.8 4964.9 5486.2 
6041.5 6675.3 7396.5 8135.6 8776.6 9206.8 9513.9 9653.1 9347.9 8374.9 6489.6 3608.1 1364.0 565.9 303.5 189.2 
116.0 75.0 25.0 0.0 0.0 
1992.4 1965.6 1890.6 1815.7 1781.7 1788.9 1819.2 1888.9 2044.2 2294.1 2672.6 3156.4 3711.6 4240.1 4772.1 5313.1 
5895.1 6528.9 7284.0 8110.6 8919.4 9653.1 10188.7 10563.6 10533.3 9806.7 8203.5 5604.1 2404.8 892.7 483.8 274.9 
162.5 107.1 44.6 0.0 0.0 
1992.4 1967.4 1912.1 1856.7 1835.3 1847.8 1883.5 1926.3 2026.3 2217.3 2472.6 2858.3 3376.0 3872.3 4429.3 
4991.7 5588.0 6266.4 7080.5 7966.0 9017.6 10013.8 10915.3 11615.2 11915.1 11615.2 10347.6 8201.7 4991.7 1942.4 
814.1 449.9 230.3 116.0 42.8 0.0 0.0 
1992.4 1974.5 1938.8 1910.3 1910.3 1942.4 1981.7 2028.1 2095.9 2219.1 2404.8 2645.8 3008.2 3481.3 3975.9 
4541.8 5207.7 5952.2 6825.2 7848.2 8992.6 10210.2 11351.0 12320.4 12954.2 13084.5 12582.8 11138.5 8505.2 5041.7 
1658.5 533.8 207.1 87.5 25.0 1.8 0.0 
1992.4 1990.6 1978.1 1974.5 2003.1 2053.1 2117.4 2199.5 2294.1 2404.8 2545.8 2724.4 2942.2 3254.6 3690.2 
4184.8 4759.6 5505.9 6403.9 7380.4 8587.3 9801.3 11095.7 12320.4 13336.2 14105.7 14655.6 14618.1 13354.1 10154.8 
5761.2 2349.5 503.5 148.2 41.1 3.6 0.0 
1992.4 1992.4 1987.0 1992.4 2026.3 2085.2 2165.6 2258.4 2362.0 2483.4 2626.2 2795.8 3004.7 3265.3 3684.9 
4177.6 4695.3 5405.9 6287.8 7314.4 8489.1 9779.9 11018.9 12186.5 13243.4 14091.4 14694.8 14793.0 13639.7 10585.1 
6025.4 2958.2 669.5 180.3 44.6 5.4 0.0 
1992.4 2001.3 2006.7 2031.7 2085.2 2160.2 2260.2 2376.2 2504.8 2658.3 2840.4 3033.2 3210.0 3436.7 3777.7 
4215.1 4657.9 5325.6 6250.3 7303.7 8473.1 9692.4 10793.9 11752.7 12657.8 13430.8 14041.4 14227.1 13136.3 9683.5 
5645.1 2579.8 862.3 242.8 66.1 10.7 0.0 
1992.4 1997.8 2017.4 2060.2 2135.2 2237.0 2353.0 2486.9 2631.5 2797.6 2988.6 3172.5 3356.4 3595.6 3940.2 
4347.2 4813.2 5520.2 6430.7 7496.5 8596.2 9649.6 10547.6 11411.7 12238.3 12922.0 13373.7 13134.5 11211.7 7526.8 
4102.6 1339.0 399.9 196.4 98.2 19.6 0.0 
1992.4 1985.3 2010.3 2062.0 2144.1 2253.1 2378.0 2508.4 2635.1 2777.9 2926.1 3054.7 3213.5 3422.4 3713.4 
4088.3 4573.9 5266.6 6128.9 7028.7 7978.5 8867.6 9692.4 10645.8 11563.4 12324.0 12586.4 11584.8 8546.2 4911.4 
2021.0 516.0 155.3 64.3 25.0 10.7 0.0 
1992.4 1999.5 2024.5 2079.9 2167.4 2274.5 2394.1 2524.4 2645.8 2774.4 2904.7 3015.4 3147.5 3324.2 3599.2 
3934.8 4432.9 5079.2 5834.4 6607.4 7432.2 8037.4 8596.2 9153.3 9513.9 9704.9 9446.0 8298.1 5864.7 3218.9 
1239.0 323.1 103.5 33.9 12.5 7.1 0.0 
1992.4 1987.0 2012.0 2060.2 2144.1 2245.9 2367.3 2485.1 2597.6 2713.7 2826.1 2913.6 3017.2 3181.4 3429.6 
3777.7 4213.3 4727.5 5229.2 5668.3 6039.7 6177.2 6173.6 6125.4 5943.3 5689.8 5239.9 4418.6 3026.1 1526.4 419.5 
125.0 41.1 14.3 7.1 3.6 0.0 
1992.4 2001.3 2015.6 2056.7 2128.1 2220.9 2328.0 2420.9 2517.3 2594.0 2663.7 2717.2 2740.4 2704.7 2540.5 
2270.9 1937.1 1553.2 1148.0 792.7 540.9 376.7 285.6 224.9 175.0 133.9 105.3 82.1 64.3 46.4 33.9 21.4 12.5 7.1 5.4 3.6 0.0 
1992.4 1994.2 1999.5 2024.5 2087.0 2158.4 2233.4 2292.3 2304.8 2208.4 1956.7 1581.8 1156.9 753.4 480.2 360.6 316.0 
287.4 258.9 228.5 198.2 171.4 144.6 123.2 103.5 82.1 64.3 51.8 39.3 28.6 19.6 12.5 8.9 7.1 3.6 3.6 0.0 
1992.4 2001.3 1996.0 2010.3 2046.0 2090.6 2094.2 1981.7 1656.8 1231.9 807.0 517.7 407.0 360.6 326.7 292.8 258.9 
226.7 196.4 167.8 142.8 121.4 103.5 89.3 76.8 62.5 48.2 37.5 28.6 21.4 14.3 8.9 7.1 5.4 3.6 3.6 0.0 
1992.4 1999.5 1987.0 1985.3 1996.0 1978.1 1801.4 1376.5 931.9 596.3 469.5 423.1 373.1 328.5 283.9 246.4 208.9 175.0 
144.6 119.6 98.2 83.9 73.2 66.1 57.1 50.0 42.8 32.1 25.0 19.6 14.3 8.9 5.4 3.6 3.6 1.8 0.0 
1992.4 1985.3 1969.2 1953.1 1928.1 1778.2 1383.6 899.8 562.4 478.5 448.1 408.8 351.7 294.6 242.8 198.2 162.5 132.1 108.9 
91.1 78.6 69.6 62.5 55.3 48.2 42.8 35.7 30.4 23.2 17.9 12.5 8.9 5.4 3.6 1.8 0.0 0.0 
1992.4 1976.3 1962.0 1940.6 1871.0 1569.3 1062.3 635.6 492.7 462.4 430.3 378.5 319.6 257.1 203.5 160.7 132.1 108.9 89.3 
76.8 69.6 62.5 55.3 48.2 42.8 37.5 30.4 25.0 19.6 16.1 12.5 7.1 3.6 1.8 0.0 0.0 0.0 
1992.4 1976.3 1962.0 1938.8 1838.9 1440.7 905.1 553.4 478.5 451.7 410.6 351.7 287.4 224.9 176.7 141.0 117.8 96.4 80.3 69.6 
60.7 55.3 48.2 44.6 37.5 32.1 25.0 17.9 14.3 12.5 10.7 7.1 5.4 1.8 0.0 0.0 0.0 
1992.4 1960.3 1946.0 1922.8 1796.0 1339.0 821.2 524.9 469.5 439.2 391.0 330.3 266.0 201.7 158.9 128.5 107.1 89.3 75.0 62.5 
55.3 48.2 42.8 37.5 32.1 26.8 19.6 14.3 10.7 8.9 7.1 5.4 3.6 0.0 0.0 0.0 0.0 
1992.4 1954.9 1940.6 1917.4 1792.4 1346.1 817.7 517.7 469.5 437.4 385.6 326.7 258.9 198.2 155.3 125.0 103.5 87.5 73.2 60.7 
53.6 46.4 41.1 35.7 30.4 25.0 17.9 12.5 8.9 8.9 7.1 5.4 3.6 0.0 0.0 0.0 0.0 
